Catalogue  >  Iberville  >  Roughing-In Products  >  Armoured Cable / Flex Conduit Accessories

Steel flexible conduit strap 3/8 in. Hole size 3/16 in. Flexible conduit up to 0.61 in. diameter.

Catalogue Number: 38-RP25     UPC Number: 622538056245    

To make a request for a quote , click the red button.

38-RP25 added to your inquiry
38-RP25 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 25
Available at:

Features:

  • To fix and secure a flexible conduit

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
Steel flexible conduit strap 3/8 in. Hole size 3/16 in. Flexible conduit up to 0.61 in. diameter.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538056245
Material
Material
Steel
Nominal Size
Nominal Size
3/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
Bags of 25

Related Content

© 2026 ABB Electrification