1/2 in. Aluminum one screw fitting. Clamping range 0.50 in.-0.90 in. NMD90: 8/3-6/3, AC90: 12/2-8/2, 12/3-8/3, 14/4-10/4.

Catalogue Number: 2166M2     UPC Number: 622538058409    

To make a request for a quote , click the red button.

2166M2 added to your inquiry
2166M2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 2
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. Aluminum one screw fitting. Clamping range 0.50 in.-0.90 in. NMD90: 8/3-6/3, AC90: 12/2-8/2, 12/3-8/3, 14/4-10/4.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538058409
Material
Material
Aluminum
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
12
Packaging Quantity
Packaging Quantity
2

Related Content

Similar Products

© 2026 ABB Electrification