3/8 in. (1/2 in. KO) Zinc one screw fitting. Clamping range 0.35 in.-0.61 in. NMD90: 10/3, AC90: 14/2, 12/2, 10/2, 14/3, 12/3, 10/3.

Catalogue Number: 2163M2     UPC Number: 622538058386    

To make a request for a quote , click the red button.

2163M2 added to your inquiry
2163M2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 2
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/8 in. (1/2 in. KO) Zinc one screw fitting. Clamping range 0.35 in.-0.61 in. NMD90: 10/3, AC90: 14/2, 12/2, 10/2, 14/3, 12/3, 10/3.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538058386
Material
Material
Zinc
Nominal Size
Nominal Size
3/8 in.
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
2

Related Content

Similar Products

© 2026 ABB Electrification