Catalogue  >  RedDot  >  Weatherproof Products  >  Nonmetallic While-in-Use Covers

1-9/16 in deep one gang horizontal clear slim cover for GFCI and duplex receptacles.

Catalogue Number: WPCV-SL-H-C     UPC Number: 042269011113    

To make a request for a quote , click the red button.

WPCV-SL-H-C added to your inquiry
WPCV-SL-H-C updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • For use in wet, damp and dry locations
  • Lockable
  • Maximum plug spacing: 38 mm

About:

Preferred for more than 50 years, RedDot weatherproof and conduit body solutions withstand the harshest elements and helps to ensure trouble-free installation and years of superior performance.

Description
Description
1-9/16 in deep one gang horizontal clear slim cover for GFCI and duplex receptacles.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
042269011113
Material
Material
Plastic
Depth
Depth
1-9/16 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
4
Colour
Colour
Clear

© 2026 ABB Electrification