Catalogue  >  RedDot  >  Weatherproof Products  >  Nonmetallic While-in-Use Covers

Nonmetallic while-in-use one gang multi-device application clear large cover with grey base. 4-3/4 in. deep.

Catalogue Number: CKPL-C-CN     UPC Number: 042269006812    

To make a request for a quote , click the red button.

CKPL-C-CN added to your inquiry
CKPL-C-CN updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Horizontal and vertical application
  • Unique wasp guard included to keep out unwanted pests
  • Lockable for security, whether in use or not

About:

Preferred for more than 50 years, RedDot weatherproof and conduit body solutions withstand the harshest elements and ensure trouble-free installation and years of superior performance.

Description
Description
Nonmetallic while-in-use one gang multi-device application clear large cover with grey base. 4-3/4 in. deep.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
042269006812
Material
Material
Polycarbonate
Depth
Depth
4-3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
4
Colour
Colour
Clear cover, grey base

© 2026 ABB Electrification