Catalogue  >  RedDot  >  Weatherproof Products  >  Nonmetallic While-in-Use Covers

Nonmetallic while-in-use one gang multi-device application medium cover, bronze cover and base. 2-7/8 in. deep.

Catalogue Number: CKPM-BR-CN     UPC Number: 042269006744    

To make a request for a quote , click the red button.

CKPM-BR-CN added to your inquiry
CKPM-BR-CN updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Horizontal and vertical application
  • Unique wasp guard included to keep out unwanted pests
  • Lockable for security, whether in use or not

About:

Preferred for more than 50 years, RedDot weatherproof and conduit body solutions withstand the harshest elements and ensure trouble-free installation and years of superior performance.

Description
Description
Nonmetallic while-in-use one gang multi-device application medium cover, bronze cover and base. 2-7/8 in. deep.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
042269006744
Material
Material
Polycarbonate
Depth
Depth
2-7/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
6
Colour
Colour
Bronze cover and base

© 2026 ABB Electrification