Catalogue  >  RedDot  >  Weatherproof Products  >  Lighting and outdoor lampholders

Outdoor black lampholder kit. Includes: Cover and two (2) lampholders. For up to 150 watt Par 38 lamps. 3 threaded hubs.

Catalogue Number: S513BKEG-CN     UPC Number: 042269011090    

To make a request for a quote , click the red button.

S513BKEG-CN added to your inquiry
S513BKEG-CN updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To bring permanent light into an outdoor location
  • Ground screw boss in arm

About:

Preferred for more than 50 years, RedDot weatherproof and conduit body solutions withstand the harshest elements and ensure trouble-free installation and years of superior performance.

Description
Description
Outdoor black lampholder kit. Includes: Cover and two (2) lampholders. For up to 150 watt Par 38 lamps. 3 threaded hubs.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
042269011090
Material
Material
Die-Cast Zinc
Hub Size
Hub Size
1/2 in.
Wattage
Wattage
150 W
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
8
Colour
Colour
Black

© 2026 ABB Electrification