Catalogue  >  RedDot  >  Weatherproof Products  >  Lighting and outdoor lampholders

Single outdoor white lampholder for up to 150 watts PAR 38 lamps. 1 threaded hub.

Catalogue Number: S500WHEG-CN     UPC Number: 042269007123    

To make a request for a quote , click the red button.

S500WHEG-CN added to your inquiry
S500WHEG-CN updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To bring permanent light into an outdoor location
  • Ground screw boss in arm

About:

Preferred for more than 50 years, RedDot weatherproof and conduit body solutions withstand the harshest elements and helps to ensure trouble-free installation and years of superior performance.

Description
Description
Single outdoor white lampholder for up to 150 watts PAR 38 lamps. 1 threaded hub.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
042269007123
Material
Material
Die-Cast Zinc
Hub Size
Hub Size
1/2 in.
Wattage
Wattage
150 W
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
20
Colour
Colour
White

© 2026 ABB Electrification