Catalogue  >  Steel City  >  Floor Boxes  >  Residential Floor Boxes

Recessed pull-up receptacle, black, polycarbonate, with 6 foot cord with three-prong plug.

Catalogue Number: RWSR     UPC Number: 034481009849    

To make a request for a quote , click the red button.

RWSR added to your inquiry
RWSR updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Helps solving the needs of the end users by providing a contemporary wire management system.
  • Provides easy access to a power outlet, simply pull up the receptacle to plug in a device
  • Receptacle remains hidden below work surface when not in use

About:

Steel City floor boxes for in-floor power, A/V, communication, and data outlets are available for various floor types including concrete slab, wood sub-floor, and raised access flooring.

Description
Description
Recessed pull-up receptacle, black, polycarbonate, with 6 foot cord with three-prong plug.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481009849
Material
Material
Polycarbonate
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
3
Colour
Colour
Black

Related Content

© 2026 ABB Electrification