Catalogue  >  Marr  >  Electrician's Supplies  >  Terminals

Vinyl non-insulated 4 AWG ring terminal. Stud size 3/8 in.

Catalogue Number: RT4-38NIM2     UPC Number: 067396017692    

To make a request for a quote , click the red button.

RT4-38NIM2 added to your inquiry
RT4-38NIM2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 2
Available at:

Features:

  • Approved for 600V
  • 4 AWG
  • Stud size 3/8 in.

About:

Everyday solutions for endless applications.

Description
Description
Vinyl non-insulated 4 AWG ring terminal. Stud size 3/8 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396017692
Material
Material
Vinyl
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
2
Colour
Colour
Silver

Related Content

© 2026 ABB Electrification