Catalogue  >  Marr  >  Electrician's Supplies  >  Terminals

Vinyl insulated blue 16-14 AWG ring terminal. Stud size #6 - #8 - #10.

Catalogue Number: RT14-6810VM9     UPC Number: 067396017593    

To make a request for a quote , click the red button.

RT14-6810VM9 added to your inquiry
RT14-6810VM9 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 9
Available at:

Features:

  • Approved for 600V
  • 16-14 AWG
  • Stud size #6 - #8 - #10.

About:

Everyday solutions for endless applications.

Description
Description
Vinyl insulated blue 16-14 AWG ring terminal. Stud size #6 - #8 - #10.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396017593
Material
Material
Vinyl
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
9
Colour
Colour
Blue

Related Content

© 2026 ABB Electrification