Catalogue  >  Marr  >  Electrician's Supplies  >  Terminals

Nylon fully insulated blue 16-14 AWG female bullet terminal. Bullet size 0.156 in.

Catalogue Number: FB14-NFM9     UPC Number: 067396011010    

To make a request for a quote , click the red button.

FB14-NFM9 added to your inquiry
FB14-NFM9 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 9
Available at:

Features:

  • Approved for 600V
  • 16-14 AWG
  • Bullet size 0.156 in.

About:

Everyday solutions for endless applications.

Description
Description
Nylon fully insulated blue 16-14 AWG female bullet terminal. Bullet size 0.156 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396011010
Material
Material
Nylon
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
9
Colour
Colour
Blue

Related Content

© 2026 ABB Electrification