Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Boxes, Covers and Accessories

PVC round junction box with cover. Size 3/4 in with 1/2 in. reducers.

Catalogue Number: RJCB-075050     UPC Number: 034481182610    

To make a request for a quote , click the red button.

RJCB-075050 added to your inquiry
RJCB-075050 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To make the necessary wire connections
  • Used as a junction box only

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
PVC round junction box with cover. Size 3/4 in with 1/2 in. reducers.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481182610
Material
Material
PVC
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification