Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Boxes, Covers and Accessories

Nylon cord grip grey fitting 1 inch. Cable range: 0.590 to 1.000 in.

Catalogue Number: CGC-100-V2     UPC Number: 034481152910    

To make a request for a quote , click the red button.

CGC-100-V2 added to your inquiry
CGC-100-V2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To terminate a flexible cord into a box or enclosure

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
Nylon cord grip grey fitting 1 inch. Cable range: 0.590 to 1.000 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481152910
Material
Material
PVC
Hub Size
Hub Size
1 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
8
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification