Catalogue  >  Steel City  >  Floor Boxes  >  Square Flush Cover Plates

Aluminum cover plate with 3/4 in. and 2 in. UN plug

Catalogue Number: P 64 3/4 2 AL     UPC Number: 785991631241    

To make a request for a quote , click the red button.

P 64 3/4 2 AL added to your inquiry
P 64 3/4 2 AL updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

About:

Steel City floor boxes for in-floor power, A/V, communication, and data outlets are available for various floor types including concrete slab, wood sub-floor, and raised access flooring.

Description
Description
Aluminum cover plate with 3/4 in. and 2 in. UN plug
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
785991631241
Material
Material
Aluminum
Width
Width
4-1/2 in.
Length
Length
3 in.
Minimum Order Quantity
Minimum Order Quantity
4

Related Content

© 2025 ABB Electrification