Catalogue  >  Marr  >  Electrician's Supplies  >  Clamps

Natural nylon clamp 1 in. Hole size 0.203 in.

Catalogue Number: NCW100M8     UPC Number: 067396011386    

To make a request for a quote , click the red button.

NCW100M8 added to your inquiry
NCW100M8 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 8
Available at:

Features:

  • To fix and hold wires and cables or other similar items

About:

Everyday solutions for endless applications.

Description
Description
Natural nylon clamp 1 in. Hole size 0.203 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396011386
Material
Material
Nylon
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
12
Packaging Quantity
Packaging Quantity
8
Colour
Colour
White

Related Content

© 2026 ABB Electrification