Catalogue  >  Marr  >  Electrician's Supplies  >  Terminals

Nylon fully insulated red 22-16 AWG male/female bullet terminal. Bullet size 0.156 in.

Catalogue Number: MFB16-NFM8     UPC Number: 067396011041    

To make a request for a quote , click the red button.

MFB16-NFM8 added to your inquiry
MFB16-NFM8 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 8
Available at:

Features:

  • Approved for 600V
  • 22-16 AWG
  • Bullet size 0.156 in.

About:

Everyday solutions for endless applications.

Description
Description
Nylon fully insulated red 22-16 AWG male/female bullet terminal. Bullet size 0.156 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396011041
Material
Material
Nylon
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
8
Colour
Colour
Red

Related Content

© 2026 ABB Electrification