Catalogue  >  Marr  >  Electrician's Supplies  >  Disconnects

Nylon fully insulated blue 16-14 AWG male disconnect. Tab size 1/4 in.

Catalogue Number: MD14-NFM9     UPC Number: 067396010341    

To make a request for a quote , click the red button.

MD14-NFM9 added to your inquiry
MD14-NFM9 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 9
Available at:

Features:

  • 16-14 AWG
  • Tab size 1/4 in.

About:

Everyday solutions for endless applications.

Description
Description
Nylon fully insulated blue 16-14 AWG male disconnect. Tab size 1/4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396010341
Material
Material
Nylon
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
9
Colour
Colour
Blue

Related Content

© 2026 ABB Electrification