Catalogue  >  Marr  >  Electrician's Supplies  >  Disconnects

Nylon fully insulated yellow 12-10 AWG male disconnect. Tab size 1/4 in.

Catalogue Number: MD10-NFM6     UPC Number: 067396010327    

To make a request for a quote , click the red button.

MD10-NFM6 added to your inquiry
MD10-NFM6 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 6
Available at:

Features:

  • 12-10 AWG
  • Tab size 1/4 in.

About:

Everyday solutions for endless applications.

Description
Description
Nylon fully insulated yellow 12-10 AWG male disconnect. Tab size 1/4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396010327
Material
Material
Nylon
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
6
Colour
Colour
Yellow

Related Content

© 2026 ABB Electrification