Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

1-1/4 in. Schedule 40 grey PVC conduit body. LB type like an L and cover at the bottom when installed.

Catalogue Number: LBBODY-125-V2     UPC Number: 034481207573    

To make a request for a quote , click the red button.

LBBODY-125-V2 added to your inquiry
LBBODY-125-V2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To help wire pulling and access inside a PVC raceway for inspection, maintenance and repair
  • Hubs are not threaded
  • Foam-in-place gasket

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
1-1/4 in. Schedule 40 grey PVC conduit body. LB type like an L and cover at the bottom when installed.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481207573
Material
Material
PVC
Nominal Size
Nominal Size
1-1/4 in.
Minimum Order Quantity
Minimum Order Quantity
3
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification