Catalogue  >  Marr  >  Electrician's Supplies  >  Tubing

Heat Shrink black tubing. 0.500 in. shrinks to 0.250 in.

Catalogue Number: HS0500M5     UPC Number: 067396011454    

To make a request for a quote , click the red button.

HS0500M5 added to your inquiry
HS0500M5 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 5
Available at:

Features:

  • To protect connections from abrasion, moisture and other contaminants
  • Rated 600 V

About:

Everyday solutions for endless applications.

Description
Description
Heat Shrink black tubing. 0.500 in. shrinks to 0.250 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396011454
Material
Material
Polyolefin
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
12
Packaging Quantity
Packaging Quantity
5
Colour
Colour
Black

Related Content

© 2026 ABB Electrification