Catalogue  >  Marr  >  Electrician's Supplies  >  Tubing

Heat Shrink black tubing. 0.125 in. shrinks to 0.062 in.

Catalogue Number: HS0125M12     UPC Number: 067396011416    

To make a request for a quote , click the red button.

HS0125M12 added to your inquiry
HS0125M12 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 12
Available at:

Features:

  • To protect connections from abrasion, moisture and other contaminants
  • Rated 600 V

About:

Everyday solutions for endless applications.

Description
Description
Heat Shrink black tubing. 0.125 in. shrinks to 0.062 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396011416
Material
Material
Polyolefin
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
12
Packaging Quantity
Packaging Quantity
12
Colour
Colour
Black

Related Content

© 2026 ABB Electrification