Catalogue  >  Superstrut  >  Metal Framing  >  Threaded Products and Hardware

1/2 in. x 10 ft. Electro-galvanized steel threaded rod.

Catalogue Number: H10412X10EGC-RT     UPC Number: 616013134733    

To make a request for a quote , click the red button.

H10412X10EGC-RT added to your inquiry
H10412X10EGC-RT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

About:

Superstrut, with a full compliment of fittings, hardware and accessories to complete any metal framing job, is the only system of its kind to provide multiple finishes for total corrosion protection.

Description
Description
1/2 in. x 10 ft. Electro-galvanized steel threaded rod.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
616013134733
Material
Material
Steel
Nominal Size
Nominal Size
1/2 in.
Length
Length
10 ft.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
50

© 2026 ABB Electrification