Catalogue  >  Superstrut  >  Metal Framing  >  Pipe Straps, Pipe Clamps and Hangers

1/2 in. Galvanized steel cobra clamp for EMT or rigid conduit. Cable outside diameter range 0.650 in. - 0.890 in.

Catalogue Number: CPC050-RT     UPC Number: 616013106983    

To make a request for a quote , click the red button.

CPC050-RT added to your inquiry
CPC050-RT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Use to attach and support a full range of EMT and rigid conduits
  • One-piece, heavy duty construction
  • Ready to install, right our of the box

About:

Superstrut, with a full compliment of fittings, hardware and accessories to complete any metal framing job, is the only system of its kind to provide multiple finishes for total corrosion protection.

Description
Description
1/2 in. Galvanized steel cobra clamp for EMT or rigid conduit. Cable outside diameter range 0.650 in. - 0.890 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
616013106983
Material
Material
Steel
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10

© 2026 ABB Electrification