Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Boxes and Covers

3/4 in. single gang PVC deep box.

Catalogue Number: FDC-075     UPC Number: 034481058588    

To make a request for a quote , click the red button.

FDC-075 added to your inquiry
FDC-075 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • For through terminations where large device or where additional support is required
  • Mounting feet included
  • Grounding strap included

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
3/4 in. single gang PVC deep box.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481058588
Material
Material
PVC
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
25.0
Hub Size
Hub Size
3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
5
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification