Catalogue  >  Carlon  >  Roughing-In Products  >  Nonmetallic conduits

3/4 in. ENT nonmetallic blue male adapter. With locknut.

Catalogue Number: ENTMTA-075-V2     UPC Number: 034481118985    

To make a request for a quote , click the red button.

ENTMTA-075-V2 added to your inquiry
ENTMTA-075-V2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To terminate ENT tubing to a box or enclosure

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
3/4 in. ENT nonmetallic blue male adapter. With locknut.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481118985
Material
Material
Nonmetallic
Nominal Size
Nominal Size
3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Blue

Related Content

© 2025 ABB Electrification