Catalogue  >  Carlon  >  Roughing-In Products  >  Nonmetallic conduits

1/2 in. ENT nonmetallic blue male adapter. With locknut. Power/Datacom.

Catalogue Number: ENTMTA-050-V3     UPC Number: 708917422051    

To make a request for a quote , click the red button.

ENTMTA-050-V3 added to your inquiry
ENTMTA-050-V3 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • For use with Carlon ENT only, damp location, concrete tight.
  • 8 tabs for strong pull out resistance and low insertion force. Rotates freely, prevents kinks.
  • Concrete tight design not requiring taping or PVC cement

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
1/2 in. ENT nonmetallic blue male adapter. With locknut. Power/Datacom.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
708917422051
Material
Material
Polycarbonate
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Blue

Related Content

© 2026 ABB Electrification