Catalogue  >  Superstrut  >  Metal Framing  >  Threaded Products and Hardware

3/8 in. x 1 in. Electro-galvanized steel hex head cap screw.

Catalogue Number: E142-3/8X100EG-RP     UPC Number: 616013136065    

To make a request for a quote , click the red button.

E142-3/8X100EG-RP added to your inquiry
E142-3/8X100EG-RP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 10
Available at:

About:

Superstrut, with a full compliment of fittings, hardware and accessories to complete any metal framing job, is the only system of its kind to provide multiple finishes for total corrosion protection.

Description
Description
3/8 in. x 1 in. Electro-galvanized steel hex head cap screw.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
616013136065
Material
Material
Steel
Nominal Size
Nominal Size
3/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
Bags of 10

© 2026 ABB Electrification