Catalogue  >  Marr  >  Electrician's Supplies  >  Connectors

Closed end nylon clear connector 22-16 AWG. Wire range: Min.: 2 #22 / Max.: 4 #22 + 2#20.

Catalogue Number: CE16-NM9     UPC Number: 067396010235    

To make a request for a quote , click the red button.

CE16-NM9 added to your inquiry
CE16-NM9 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 9
Available at:

Features:

  • Approved for 600V
  • 22-16 AWG
  • Wire range: Min.: 2 #22 / Max.: 4 #22 + 2#20

About:

Everyday solutions for endless applications.

Description
Description
Closed end nylon clear connector 22-16 AWG. Wire range: Min.: 2 #22 / Max.: 4 #22 + 2#20.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396010235
Material
Material
Nylon
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
9
Colour
Colour
Clear

Related Content

© 2026 ABB Electrification