Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

1 in. Schedule 40 grey PVC conduit clamp. Clamp spacing 29.5 in.

Catalogue Number: CCLP-100-P100     UPC Number: 034481012207    

To make a request for a quote , click the red button.

CCLP-100-P100 added to your inquiry
CCLP-100-P100 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 100
Available at:

Features:

  • To fix and secure a PVC conduit
  • UV inhibited for use in direct sunlight

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
1 in. Schedule 40 grey PVC conduit clamp. Clamp spacing 29.5 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481012207
Material
Material
PVC
Nominal Size
Nominal Size
1 in.
Minimum Order Quantity
Minimum Order Quantity
1
Packaging Quantity
Packaging Quantity
100
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification