Catalogue  >  Microlectric  >  Meter Sockets and Accessories  >  Meter Sockets

200 A - 600 V Overhead standard meter socket comes with ground lug on neutral. Corrosion resistant.

Catalogue Number: BQ2-VGN-CR     UPC Number: 624871012254    

To make a request for a quote , click the red button.

BQ2-VGN-CR added to your inquiry
BQ2-VGN-CR updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • Conductor range: 6 AWG - 250 kcmil
  • Aluminum tunnel type connectors for both load and line sides
  • Supplied with screw type ring

About:

Microlectric meter sockets and accessories are preferred by our customers because they combine superior quality with worldclass service and support.

Description
Description
200 A - 600 V Overhead standard meter socket comes with ground lug on neutral. Corrosion resistant.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
624871012254
Height
Height
15-5/8 in.
Width
Width
8-47/64 in.
Depth
Depth
5-13/32 in.
Amperage
Amperage
200 A
Voltage
Voltage
600 V
Conductor Range
Conductor Range
6 AWG-250 kcmil
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
1
Packaging Quantity
Packaging Quantity
1

Related Content

© 2026 ABB Electrification