Catalogue  >  Microlectric  >  Meter Sockets and Accessories  >  Meter Sockets

100 A - 600 V Combination overhead-underground king size meter socket, comes with ground lug on neutral.

Catalogue Number: BE1-TCVGN     UPC Number: 624871013336    

To make a request for a quote , click the red button.

BE1-TCVGN added to your inquiry
BE1-TCVGN updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • Conductor range: 6-1/0 AWG
  • Aluminum tunnel type connectors for both load and line sides
  • Supplied with screw type ring

About:

Microlectric meter sockets and accessories are preferred by our customers because they combine superior quality with worldclass service and support.

Description
Description
100 A - 600 V Combination overhead-underground king size meter socket, comes with ground lug on neutral.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
624871013336
Height
Height
14-5/8 in.
Width
Width
8-1/4 in.
Depth
Depth
4-3/8 in.
Amperage
Amperage
100 A
Voltage
Voltage
600 V
Conductor Range
Conductor Range
6-1/0 AWG
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
1
Packaging Quantity
Packaging Quantity
1

Related Content

© 2026 ABB Electrification