Catalogue  >  Microlectric  >  Meter Sockets and Accessories  >  Meter Sockets

100 A - 600 V Overhead shallow meter socket, hub opening complete with 1-1/4 in. hub.

Catalogue Number: BA3-1 1/4V     UPC Number: 624871001562    

To make a request for a quote , click the red button.

BA3-1 1/4V added to your inquiry
BA3-1 1/4V updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Conductor range: 6-2 AWG
  • Aluminum tunnel type connectors for both load and line sides
  • Supplied with screw type ring

About:

Microlectric meter sockets and accessories are preferred by our customers because they combine superior quality with worldclass service and support.

Description
Description
100 A - 600 V Overhead shallow meter socket, hub opening complete with 1-1/4 in. hub.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
624871001562
Height
Height
9-1/4 in.
Width
Width
7-7/16 in.
Depth
Depth
3-11/16 in.
Amperage
Amperage
100 A
Voltage
Voltage
600 V
Conductor Range
Conductor Range
6 AWG - 2 AWG
Minimum Order Quantity
Minimum Order Quantity
5

Related Content

© 2026 ABB Electrification