Catalogue  >  Blackburn  >  Grounding Products  >  Ground Rod Connectors

Grounding conductor. Single conductor, one-hole mount (tin-plated). 250 KCMIL - 6 AWG.

Catalogue Number: ADR25M3     UPC Number: 075114410076    

To make a request for a quote , click the red button.

ADR25M3 added to your inquiry
ADR25M3 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 3
Available at:

Features:

  • For stranded conductors. These connectors are intended for use with aluminum and copper conductors.

About:

Blackburn is a complete and reliable line of overhead, grounding, mechanical and compression connectors that respond to a broad range of construction needs.

Description
Description
Grounding conductor. Single conductor, one-hole mount (tin-plated). 250 KCMIL - 6 AWG.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
075114410076
Material
Material
Aluminum
Conductor Range
Conductor Range
250 kcmil - 6 AWG
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
12
Packaging Quantity
Packaging Quantity
3

Related Content

© 2026 ABB Electrification