Catalogue  >  Blackburn  >  Grounding Products  >  Ground Rod Connectors

Bronze body/bronze screws ground clamp for 1/2 in. to 1 in. pipe. Wire range 10 sol. -2 str. AWG.

Catalogue Number: 3110U-WRP1     UPC Number: 622538101105    

To make a request for a quote , click the red button.

3110U-WRP1 added to your inquiry
3110U-WRP1 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 1
Available at:

Features:

  • Install in any weather - cut downtime. Enhance safety. Easy to install - no special training.
  • To connect bare copper ground wire to a grounding pipe or grounding electrode

About:

Blackburn is a complete and reliable line of overhead, grounding, mechanical and compression connectors that respond to a broad range of construction needs.

Description
Description
Bronze body/bronze screws ground clamp for 1/2 in. to 1 in. pipe. Wire range 10 sol. -2 str. AWG.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538101105
Material
Material
Bronze body / Bronze screws
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
30
Packaging Quantity
Packaging Quantity
Bags of 1

Related Content

© 2026 ABB Electrification