Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Fittings

3/4 in. Zinc alloy two screw. fitting. Clamping Range 0.41 in. - 0.82 in. NMD90: 10/2-6/2, 10/3-6/3.

Catalogue Number: 806-CP     UPC Number: 622538000767    

To make a request for a quote , click the red button.

806-CP added to your inquiry
806-CP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 3
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/4 in. Zinc alloy two screw. fitting. Clamping Range 0.41 in. - 0.82 in. NMD90: 10/2-6/2, 10/3-6/3.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538000767
Material
Material
Zinc Alloy
Nominal Size
Nominal Size
3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
25
Packaging Quantity
Packaging Quantity
Bags of 3

Related Content

© 2026 ABB Electrification