Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Fittings

2 in. Zinc alloy two screw. fitting. Clamping Range 0.86 in. - 2.06 in. NMD90: 3/2-2/2, 6/3-2/3.

Catalogue Number: BC816-V2     UPC Number: 622538055941    

To make a request for a quote , click the red button.

BC816-V2 added to your inquiry
BC816-V2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
2 in. Zinc alloy two screw. fitting. Clamping Range 0.86 in. - 2.06 in. NMD90: 3/2-2/2, 6/3-2/3.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538055941
Material
Material
Zinc Alloy
Nominal Size
Nominal Size
2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
3
Packaging Quantity
Packaging Quantity
1

Related Content

© 2026 ABB Electrification