Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Fittings

3/8 in. (1/2 in. KO) Zinc alloy two screwfitting. Clamping Range 0.18 in. - 0.64 in. NMD90: 14/2-10/2, 14/3-10/3, 2 #14/2, 2 #12/2.

Catalogue Number: 804M5     UPC Number: 622538057860    

To make a request for a quote , click the red button.

804M5 added to your inquiry
804M5 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 5
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/8 in. (1/2 in. KO) Zinc alloy two screwfitting. Clamping Range 0.18 in. - 0.64 in. NMD90: 14/2-10/2, 14/3-10/3, 2 #14/2, 2 #12/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538057860
Material
Material
Zinc Alloy
Nominal Size
Nominal Size
3/8 in.
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
16
Packaging Quantity
Packaging Quantity
5

Related Content

Similar Products

© 2026 ABB Electrification