Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  4 in. Square Covers

4 in. square 1/2 in. raised cover for one device. 3.6 cubic in.

Catalogue Number: 52C13-RT     UPC Number: 622538423191    

To make a request for a quote , click the red button.

52C13-RT added to your inquiry
52C13-RT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device or to close a 4 in. square box

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
4 in. square 1/2 in. raised cover for one device. 3.6 cubic in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538423191
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
3.6
Height
Height
4 in.
Width
Width
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
20

© 2026 ABB Electrification