Catalogue  >  Iberville  >  Roughing-In Products  >  Rigid Conduit Reducing Bushings and Washers

1/2 in. Steel knockout closure.

Catalogue Number: 3504MP-30     UPC Number: 622538128249    

To make a request for a quote , click the red button.

3504MP-30 added to your inquiry
3504MP-30 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 30
Available at:

Features:

  • To close unused knockout holes on a box or an unthreaded enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. Steel knockout closure.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538128249
Material
Material
Steel
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Box
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
30

Related Content

© 2025 ABB Electrification