Catalogue  >  Iberville  >  Roughing-In Products  >  Rigid Conduit Locknuts and Bushings

3/4 in. Steel locknut.

Catalogue Number: 1706MP-30     UPC Number: 622538128195    

To make a request for a quote , click the red button.

1706MP-30 added to your inquiry
1706MP-30 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 30
Available at:

Features:

  • To fasten a threaded conduit, connector or fitting to a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/4 in. Steel locknut.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538128195
Material
Material
Steel
Nominal Size
Nominal Size
3/4 in.
Packaging Type
Packaging Type
Box
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
30

Related Content

© 2025 ABB Electrification