Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Utility Box Covers

Utility box cover for one duplex receptacle. Used with 2020 box.

Catalogue Number: 20C1-CRT     UPC Number: 622538423252    

To make a request for a quote , click the red button.

20C1-CRT added to your inquiry
20C1-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device of to close a utility box
  • Mounting screws included

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Utility box cover for one duplex receptacle. Used with 2020 box.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538423252
Material
Material
Steel
Height
Height
4.3 in.
Width
Width
2.3 in.
Depth
Depth
0.5 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
25

© 2026 ABB Electrification