Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Utility Box Covers

Utility box cover for one toggle switch. Used with 1110 Series.

Catalogue Number: 11C5-CRT     UPC Number: 622538423382    

To make a request for a quote , click the red button.

11C5-CRT added to your inquiry
11C5-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device of to close a utility box
  • Mounting screws included

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Utility box cover for one toggle switch. Used with 1110 Series.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538423382
Material
Material
Steel
Height
Height
4.32 in.
Width
Width
2.65 in.
Depth
Depth
0.5 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
50

© 2026 ABB Electrification