Catalogue  >  Iberville  >  Roughing-In Products  >  Rigid Conduit Straps

1-1/4 in. Two hole galvanized steel rigid conduit strap. Maximum conduit diameter 1.66 in. Hole size 1/4 in.

Catalogue Number: 1510P12     UPC Number: 622538059895    

To make a request for a quote , click the red button.

1510P12 added to your inquiry
1510P12 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 12
Available at:

Features:

  • To fasten and secure a rigid conduit

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1-1/4 in. Two hole galvanized steel rigid conduit strap. Maximum conduit diameter 1.66 in. Hole size 1/4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538059895
Material
Material
Galvanized Steel
Nominal Size
Nominal Size
1-1/4 in.
Hole Size
Hole Size
1/4 in.
Packaging Type
Packaging Type
Box
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
12

Related Content

© 2026 ABB Electrification