Catalogue  >  Iberville  >  Roughing-In Products  >  Rigid Conduit Straps

1-1/2 in. Two hole galvanized steel rigid conduit strap. Maximum conduit diameter 1.90 in. Hole size 1/4 in.

Catalogue Number: 1512-V2-CP     UPC Number: 622538000880    

To make a request for a quote , click the red button.

1512-V2-CP added to your inquiry
1512-V2-CP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 2
Available at:

Features:

  • To fasten and secure a rigid conduit

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1-1/2 in. Two hole galvanized steel rigid conduit strap. Maximum conduit diameter 1.90 in. Hole size 1/4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538000880
Material
Material
Galvanized Steel
Nominal Size
Nominal Size
1-1/2 in.
Hole Size
Hole Size
1/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
8
Packaging Quantity
Packaging Quantity
Bags of 2

Related Content

© 2026 ABB Electrification