Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Device Boxes LHTQ Family

Gangable device box 3 in. x 2 in. x 2-1/2 in. deep, 14.5 cubic in. Positioning tabs. 4 pryouts.

Catalogue Number: 1304LHTQ-CRT     UPC Number: 622538074423    

To make a request for a quote , click the red button.

1304LHTQ-CRT added to your inquiry
1304LHTQ-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • One screw mounting
  • Provision for external nailing

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Gangable device box 3 in. x 2 in. x 2-1/2 in. deep, 14.5 cubic in. Positioning tabs. 4 pryouts.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538074423
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
14.5
Height
Height
3 in.
Width
Width
2 in.
Depth
Depth
2-1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
50

© 2026 ABB Electrification