Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Device Boxes Non-gangable

Single gang device box 3 in. x 2 in. x 2-1/2 in. deep, 12.5 cubic in. Provision for external nailing. Positioning tabs.

Catalogue Number: 2104LLE-CRT     UPC Number: 622538414946    

To make a request for a quote , click the red button.

2104LLE-CRT added to your inquiry
2104LLE-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device into the wall
  • Holding prongs and prepositioned depth tabs.

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Single gang device box 3 in. x 2 in. x 2-1/2 in. deep, 12.5 cubic in. Provision for external nailing. Positioning tabs.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538414946
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
12.5
Height
Height
3 in.
Width
Width
2 in.
Depth
Depth
2-1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
50

© 2026 ABB Electrification