Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Fittings

3/4 in. Nonmetallic fitting. Clamping range 0.22 in. - 0.65 in. NMD90: 12/2-10/2, 14/3-6/3, 2 Cables: 12/2-10/2.

Catalogue Number: W101LX-JAR80     UPC Number: 622538130877    

To make a request for a quote , click the red button.

W101LX-JAR80 added to your inquiry
W101LX-JAR80 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 80
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/4 in. Nonmetallic fitting. Clamping range 0.22 in. - 0.65 in. NMD90: 12/2-10/2, 14/3-6/3, 2 Cables: 12/2-10/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538130877
Material
Material
Plastic
Nominal Size
Nominal Size
3/4 in.
Minimum Order Quantity
Minimum Order Quantity
80
Packaging Quantity
Packaging Quantity
80

Related Content

Similar Products

© 2026 ABB Electrification