Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Device Boxes Accessories

2 in. x 3 in. switch box extension. Maximum adjustable depth is 7/8 in.

Catalogue Number: SBEX-V2-RP     UPC Number: 622538173188    

To make a request for a quote , click the red button.

SBEX-V2-RP added to your inquiry
SBEX-V2-RP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 1
Available at:

Features:

  • To extend the depth of an existing device box
  • Complete with mounting screws

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
2 in. x 3 in. switch box extension. Maximum adjustable depth is 7/8 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538173188
Material
Material
Steel
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
40
Packaging Quantity
Packaging Quantity
Bags of 1

© 2026 ABB Electrification