Catalogue  >  RedDot  >  Weatherproof Products  >  Metallic Device Boxes (One gang)

One gang cast-aluminum extension ring with 4 hubs 1/2 in. 11.3 cubic in.

Catalogue Number: S121E-R-CN     UPC Number: 042269650381    

To make a request for a quote , click the red button.

S121E-R-CN added to your inquiry
S121E-R-CN updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device in an outdoor location
  • Convenient mounting lugs for a variety of mounting methods
  • Securely fastened mounting plates reduce costly callbacks

About:

Preferred for more than 50 years, RedDot weatherproof and conduit body solutions withstand the harshest elements and ensure trouble-free installation and years of superior performance.

Description
Description
One gang cast-aluminum extension ring with 4 hubs 1/2 in. 11.3 cubic in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
042269650381
Material
Material
Cast Aluminum
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
11.3
Height
Height
4-9/16 in.
Width
Width
2-13/16 in.
Depth
Depth
1-3/8 in.
Hub Size
Hub Size
1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
6
Colour
Colour
Grey

© 2026 ABB Electrification